PROG_P710084_031_herolit_PRODIMAGE
PROG_P710084_031_herolit_PRODIMAGE
PROG_P710084_031_straightlit_PRODIMAGE
PROG_P710084_031_hero_PRODIMAGE
+6
PROG_P710084_031_glass_PRODIMAGE

Hinton Collection Black Swing Arm Wall Light

$154.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710084-031

Collection name:

Hinton

Enjoy focused task lighting with the industrial demeanor of this one-light swing arm wall bracket. A clear seeded glass shade is ready to provide you with focused task light wherever illumination is called upon. The light fixture's signature adjustable arm is coated in a black finish and makes this wall light a favorite choice for when you want to read your favorite novel before bed.

  • A clear seeded glass shade is ready to provide you with focused task light wherever illumination is called upon.
  • The light fixture's signature adjustable arm is coated in a black finish and makes this wall light a favorite choice for when you want to read your favorite novel before bed.
  • A smooth simple knob serves as the light fixture's rotating on/off switch.
  • Ideal for any bedroom, living room, or sitting room.
  • Perfect for transitional, farmhouse, coastal, and vintage electric settings.
  • Measures 8-inch width by 9-5/8-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable
Yes
Can be mounted up or down
No
Category General
Wall Brackets
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Wall Sconce
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Light Distribution
Multi
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Living Room
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Switch Type
On/Off
Type
Adjustable Swing Armed Glass Shade
UPC
785247239894
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 12 in x 9.625 in
Height
9.625 in
Height to Center
3.25 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.56 lb
Width
12 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93113195