text.skipToContent text.skipToNavigation

Swing Collection One-Light Wall Sconce

by Progress Lighting 

Collection Name:  Swing

Catalog ID: P7159-20

The Swing Collection wall sconce features a natural brass reflector and accents that displays a unique authenticity within the popular vintage trend. Use a vintage lamp to fully appreciate this fixture. The vintage electric styling coordinates with many other Progress Lighting collections.

  • Vintage electric undertones.
  • Natural brass finish on back plate surrounded by an Antique Bronze ring.
  • Vintage electric styling coordinates with many collections.

$119.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Armed
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Traditional/Casual
UPC 785247193554
Warranty Length 1-year Limited Warranty

Dimensions

Depth 4 in
Gross Weight with Packaging 2.24 lb
Height 11.75 in
Height to Center 5.875 in
Weight 2.24 lb
Width 11.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads