HUBBELL
PROG_P6162_174_PRODIMAGE
PROG_P6162_174_PRODIMAGE
PROG_P6147_174_baffle_PRODIMAGE
PROG_P6147_174_arm_PRODIMAGE
+2
PROG_P6149_174_finish_PRODIMAGE

Four-Light Multi Directional Wall/Ceiling Fixture

$278.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6162-174

Collection name:

Directional

Four-light round back wall or ceiling mount directional. Transitional design in an Urban Bronze finish will be a stylish complement to your decor. Four independently adjustable track heads to direct and focus light where needed - track heads rotate 350-degrees and has a 60-degree tilt.

  • Urban Bronze finish.
  • Multi Directional Light
  • Wall or ceiling mount.
  • Round Back.

Product details

General

Can be mounted up or down

No

Catalog Number

P6162-174

Category General

Directionals

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Urban Bronze

Finish Type

Plated

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR20

Lamp Type

PAR-20

Lamp Type Actual

PAR-20

Lamp Type Basic

Halogen

Lifestyle

  • Modern
  • Transitional

Mount location

Wall or Ceiling

Mounting for outlet box included

strap

Mounting Type

Wall or ceiling

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Great Room
  • Kitchen

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Modern
  • Transitional

UPC

785247162260

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

36 in x 4.25 in x 5.125 in

Gross Weight with Packaging

5 lb

Height

5.125 in

Length

36 in

Note Weight of fixture exceeds NEC limits

No

Weight

5 lb

Width

4.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

50 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

84

Resources

Instruction Sheet Number

93002126

Resources and downloads