HUBBELL
PROG_P6149-09_hero_PRODIMAGE
PROG_P6149-09_hero_PRODIMAGE
PROG_P6149-09-Detail_010_PRODIMAGE
PROG_P6149-09-Detail_008_PRODIMAGE
+3
PROG_P6149-09-Detail_007_PRODIMAGE

Two-Light Multi Directional Roundback Wall/Ceiling Fixture

$149.82 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6149-09

Collection name:

Directional

Two-light round back ceiling mount directional in Brushed Nickel finish.

  • Brushed Nickel finish.
  • Multi Directional Light
  • Wall or ceiling mount.
  • Round Back.

Product details

General

Can be mounted up or down

No

Catalog Number

P6149-09

Category General

Directionals

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR20

Lamp Type

PAR-20

Lamp Type Actual

PAR-20

Lamp Type Basic

Halogen

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Modern
  • Transitional

UPC

785247131341

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.5 in

Dimensions

9 in x 6.5 in x 6.4375 in

Gross Weight with Packaging

2.6 lb

Height

6.4375 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.6 lb

Width

6.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

50 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

192

Resources

Instruction Sheet Number

93002113

Resources and downloads