HUBBELL
PROG_P9123_28_PRODIMAGE
PROG_P9123_28_PRODIMAGE
Discontinued
Clearance

Alpha Trak Floating Canopy

$7.70 USD
$17.38 USD
OR

Brand:

Progress Lighting

Catalog ID:

P9123-28

Collection name:

Track Accessories

Floating Canopy. Mounts anywhere on track for power feed and covers. Standard outlet box. Includes one P9122-28 dead end. White finish.

  • White finish.
  • Includes one P9122-28 dead end.
  • Mounts anywhere on track for power feed and covers.

Product details

General

Can be mounted up or down

No

Catalog Number

P9123-28

Category General

Track

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Ceiling

Mounting for outlet box included

No

Mounting Type

On track

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Style

Utilitarian/Commodity

UPC

785247912315

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4 in x 4 in x 1 in

Gross Weight with Packaging

0.4 lb

Height

1 in

Length

4 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.4 lb

Width

4 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

1296

Resources

Instruction Sheet Number

023840

Resources and downloads