text.skipToContent text.skipToNavigation

Alpha Trak Collection Flat Back Universal Track Head

by Progress Lighting 

Collection Name:  Track Head

Catalog ID: P9205-31

Black Flat Back Alpha Trak track head with 360 degree horizontal rotation and 90 degree vertical rotation and black baffle. Heads can be easily repositioned on the track to provide lighting in different areas of the room. Excellent for both residential and retail locations. Universal track head accepts medium base PAR 20, R 20 or PAR 16, bulb.

  • Self-locking pivot for vertical head positioning.
  • Steel half yoke.
  • Tab lock to track to prevent accidental removal.

$36.30 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Track
Color Black
Color Generic black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Lamp Included No
Lamp Type PAR-20 or R-50
Lamp Type Actual PAR-20
Lamp Type Basic halogen
Lifestyle
  • Modern
  • Transitional
Mount location single-circuit track
Mounting Type track
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Great Room
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Transitional
UPC 785247920525
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 1.3 lb
Height 7.25 in
Note Weight of fixture exceeds NEC limits No
Weight 1.3 lb
Width 3.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 4 EA

Resources/Downloads