text.skipToContent text.skipToNavigation

Alpha Trak MR16 Track Head

by Progress Lighting 

Collection Name:  Track Head

Catalog ID: P6112-09

120V line voltage slotted back cylinder track head.

  • Plated Brushed Nickel finish.
  • For use on Track-1 (P6200 series) or Alpha (P9100 series) track.
  • Tab lock to prevent accidental removal.

$60.50 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Track
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Lamp Included Yes
Lamp Type MR-16 (GU10, 120V)
Lamp Type Actual MR-16
Lamp Type Basic halogen
Lifestyle
  • Modern
  • Transitional
Mount location single-circuit track
Mounting Type track
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Great Room
Socket Base Type - Main GU10
Socket Type socket
Socket type material ceramic
Style
  • Modern
  • Transitional
UPC 785247127009
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 0.5 lb
Height 5.875 in
Note Weight of fixture exceeds NEC limits No
Weight 0.5 lb
Width 2.5625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads