text.skipToContent text.skipToNavigation

Looking Glass Collection Six-Light Linear Chandelier

by Progress Lighting 

Collection Name: Looking Glass

Catalog ID: P400003-020

Whether for a mountain cabin or an urban retreat, the rustic charm of the Looking Glass collection is an artful display for romantic vintage lighting. Inspired by a timber frame farmhouse, its frame features iron elements that support clear, seeded glass reflectors. Hints of brass accentuate the mechanical details to enhance a vintage feel n this six-light linear chandelier.

  • Reminiscent of a timber frame farmhouse, the frame features iron elements that support clear, seeded glass reflectors.
  • Hints of brass can be found on the mechanical details to enhance a vintage feel
  • Ideal for a mountain cabin or an urban retreat.
  • Antique Bronze finish with Natural Brass accents.
  • Part of the Design Series Collections offering high style and design.

$596.20

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 2
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Finish Name Antique Bronze
Finish Type painted
Fixture Type Linear chandelier
Glass Clear Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Urban Industrial
  • Bohemian
  • Farmhouse
  • Transitional
Mount location ceiling stem
Mounting for outlet box included strap
Number of Lamps 6
Number of Lamps Total 6
Photocell No
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style
  • Urban Industrial
  • Bohemian
  • Farmhouse
  • Transitional
UPC 785247213887
Warranty Length 1 year warranty

Dimensions

Dimensions 19 in x 36.75 in x 18.25 in
Height 18.25 in
Length 19 in
Length - Installed 84 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 21.16 lb
Width 36.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads