HUBBELL
PROG_P8712_31_PRODIMAGE
PROG_P8712_31_PRODIMAGE
Discontinued
Clearance

Cylinder Sea Turtle Friendly Plastic Shield

$9.80 USD
$19.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8712-31

Collection name:

Cylinder

Sea Turtle friendly plastic shield provides additional shielding of the light source to achieve "turtle-friendly" illumination. Black finish.

  • Black finish.
  • Sea Turtle friendly plastic.
  • Provides additional shielding of light.
  • For use with P5712 only.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P8712-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Polypropylene

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

unfinished

Fixture Type

Outdoor Accessory

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Style

Contemporary/Modern

UPC

785247120864

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 4 in

Gross Weight with Packaging

1 lb

Height

4 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

96

Resources

Instruction Sheet Number

023740

Resources and downloads