text.skipToContent text.skipToNavigation

Hard-Nox Collection Two-Light 14" CFL Close-to-Ceiling

by Progress Lighting 

Collection Name:  Hard-Nox

Catalog ID: P7372-30STRWB

Two-light flush mount with white acrylic diffuser mounts to baked enamel ceiling pan. Twist on installation with a single locking thumb screw. UL approved for damp locations. Rapid start 120V HPF ballast. Ceiling or wall mount. ADA compliant when wall mounted. Lamps included.

  • Two-light flush mount.
  • White acrylic diffuser mounts to baked enamel ceiling pan.
  • Twist on installation with a single locking thumb screw.
  • Ceiling or wall mount.
  • UL approved for damp locations.
  • Ceiling or wall mount.

$20.00 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Coating baked enamel
Color White
Color Generic White
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type Baked Enamel
Glass White
Lamp Included Yes
Lamp Type 4-pin, quad compact fluorescent
Lamp Type Actual 4-pin Quad CFL
Lamp Type Basic Compact Fluorescent
Lifestyle Transitional
Mount location Wall or Ceiling
Mounting Type ceiling
Mounting for outlet box included screws
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main G24q-1
Socket Type sockets
Socket type material plastic
Style Transitional
UPC 785247137800
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 4.2 lb
Height 3.125 in
Note Weight of fixture exceeds NEC limits No
Weight 4.2 lb
Width 13.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 13 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads