HUBBELL
PROG_P6019_20_PRODIMAGE
PROG_P6019_20_PRODIMAGE
PROG_roman coach_IMG_1471_detailshot
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+1
PROG_Roman_Coach_Antique_Bronze_GeneralLit

Roman Coach Collection Two-Light 11" Flush Mount

$181.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6019-20

Collection name:

Roman Coach

Solid two-light flush mount in rich weathered finish is complemented by seeded glass panels - a great choice for low maintenance and years of enjoyment. Antique Bronze finish.

  • Antique bronze finish.
  • Clear seeded glass panels.
  • Rich weathered style.

Product details

General

Can be mounted up or down

No

Catalog Number

P6019-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Ceiling Mount

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Ceiling

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

New Traditional

UPC

785247172481

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 11 in x 6.1875 in

Gross Weight with Packaging

7 lb

Height

6.1875 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

7 lb

Width

11 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

45

Resources

Instruction Sheet Number

93044124

Resources and downloads