HUBBELL
PROG_P5644_30-30K_PRODIMAGE
PROG_P5644_30-30K_PRODIMAGE
PROG_P5644_30_detail_PRODIMAGE
PROG_Wet_Location_Len_Square_White_info-graphic
+2
PROG_P5644-30-30K_ICON

6" LED Square Up/Down Outdoor Wall Mount Fixture

$432.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5644-30-30K

Collection name:

LED Sq Cylinder

6" LED Square Cylinder with heavy-duty aluminum construction, die-cast aluminum wall bracket. UL listed for wet locations. Powder coat for chipping and fading resistance. White finish. Wet location listed when used with P860047 top cover lens (sold separately).

  • White finish.
  • Ideal for a wide variety of interior and exterior applications.
  • Die-cast aluminum construction with durable powder coated finish
  • 3731 lumens 61.8 lumens/watt per module (delivered)
  • 3000K color temperature, 90+ CRI
  • Wet location listed when used with P860047 top cover lens (sold separately)
  • Dimmable to 10% with many ELV dimmers
  • Meets California Title 24 for outdoor use only.

Product details

General

Can be mounted up or down

No

Catalog Number

P5644-30-30K

Category General

Outdoor

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

3731 lm

LM-79 Lumens per Watt

61.8 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature Celcius Max

30 ºC

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

UPC

785247202638

Warranty Length

5-year Limited Warranty

Dimensions

Depth

8.875 in

Dimensions

6 in x 8.875 in x 18 in

Height

18 in

Height to Center

8 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.35 lb

Width

8.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

29 W

Lumens Per Watt

61.8 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93060814