PROG_P5202-20_hero_PRODIMAGE
PROG_P5202-20_hero_PRODIMAGE
PROG_P5202-20-Detail_007_PRODIMAGE
PROG_P5202-20-Detail_008_PRODIMAGE
+3
PROG_P5202-20-Detail_009_PRODIMAGE

One-Light Adjustable Swivel Flood Light

$82.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5202-20

Collection name:

Par Lampholder

Outdoor adjustable swivel floodlight in a painted Antique Bronze finish and solid Aluminum construction.

  • Antique Bronze finish.
  • Wall mounted, adjustable swivel designed for outdoor use.
  • Companion fixtures available.

Product details

General

Adjustable Detection Sensitivity
No
Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Landscape
Lamp Included
No
Lamp Shape
PAR38
Lamp Type
PAR-38
Lamp Type Actual
PAR-38
Lamp Type Basic
Halogen
Mount location
Wall
Mounting for outlet box included
gasket
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Utilitarian/Commodity
UPC
785247520220
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6.25 in x 6.25 in x 11.3125 in
Gross Weight with Packaging
1.3 lb
Height
11.3125 in
Length
6.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.3 lb
Width
6.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
150 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
180

Resources

Instruction Sheet Number
022211

Resources and downloads