HUBBELL
PROG_P5202-31_hero_PRODIMAGE
PROG_P5202-31_hero_PRODIMAGE
PROG_P5202-31-Alt_Angle_002_PRODIMAGE
PROG_P5202-31-Detail_009_PRODIMAGE
+3
PROG_PL_1596_Lamp_Graphics_PAR30_BR30_Dimmable_Lamp_Graphic

One-Light Adjustable Swivel Flood Light

$78.10 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5202-31

Collection name:

Par Lampholder

Outdoor adjustable swivel floodlight in a painted Black finish and solid Aluminum construction.

  • Black finish.
  • Wall mounted, adjustable swivel designed for outdoor use.
  • Companion fixtures available.

Product details

General

Adjustable Detection Sensitivity

No

Can be mounted up or down

No

Catalog Number

P5202-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Landscape

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

PAR38

Lamp Type

PAR-38

Lamp Type Actual

PAR-38

Lamp Type Basic

Halogen

Mount location

Wall

Mounting for outlet box included

gasket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Utilitarian/Commodity

UPC

785247520206

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.25 in x 6.25 in x 11.3125 in

Gross Weight with Packaging

1.3 lb

Height

11.3125 in

Length

6.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.3 lb

Width

6.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

150 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

192

Resources

Instruction Sheet Number

022211

Resources and downloads