HUBBELL
PROG_P5561_20_PRODIMAGE
PROG_P5561_20_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Hanging_Lantern_info
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+1
PROG_Botta_Antique_Bronze_GeneralLit

Botta Collection One-Light Medium Hanging Lantern

$176.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5561-20

Collection name:

Botta

The one-light medium hanging lantern from the Botta Collection provides a casual feel to complement interiors and exteriors with vintage flair. Finely crafted accents highlight clear seeded glass.

  • Elevate your home's curb appeal with the Botta Collection hanging lantern light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • Complements both interiors and exteriors coastal, farmhouse or transitional styles.
  • Finely crafted accents in handsome antiques bronze highlight clear seeded glass.
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 7.75 in x 7.75 in x 12 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5561-20

Category General

Outdoor

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • Coastal
  • Farmhouse

UPC

785247193981

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.75 in x 7.75 in x 12 in

Gross Weight with Packaging

4.08 lb

Height

12 in

Length

7.75 in

Length - Installed

78 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8.27 lb

Width

7.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93060629

Resources and downloads