text.skipToContent text.skipToNavigation

Bollard Collection One-Light Landscape

by Progress Lighting 

Collection Name:  Bollard

Catalog ID: P5205-31

One-light etched glass bollard with black aluminum top shade. 1/2 IP threaded fitting. Mounts on landscape post (P8562-31), stake (P5233-31) or approved weatherproof box (order separately).

  • Black finish.
  • Etched glass.
  • Wet location listed.
  • 1/2 NPS threaded fitting
  • Use with P5233 bollard post for complete bollard unit.

$124.85 USD

Available to purchase from

Product Details

General

Application Path Lighting
Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Black
Finish Type Powder Coat Paint
Glass Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location in ground
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style New Traditional
UPC 785247520510
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 2.6 lb
Height 8.5 in
Note Weight of fixture exceeds NEC limits No
Weight 2.6 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 36 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)