text.skipToContent text.skipToNavigation

One-Light Landscape Flood Light

by Progress Lighting 

Collection Name:  Flood Light

Catalog ID: P5239-31WB

12V bi-pin die cast aluminum low voltage flood light with a specular aluminum reflector. Rotating strap mount with locking screws. Black powder coated to resist chipping and fading. Front hinged cover for easy relamping. Mounting ground stake (P8618-31) and connector included. Units must be wired to a 12V transformer with proper capacity.

  • Black powder coat finish.
  • Tempered glass cover.
  • Units must be wired to an approved 12V transformer of proper capacity.
  • Cover is locked with stainless steel screw.

$79.20 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main Die-Cast Aluminum
Fan - Dual mount No
Finish Name Black
Finish Type Painted
Glass Tempered
Lamp Included Yes
Lamp Type Halogen (G4, 12V)
Lamp Type Actual Halogen
Lamp Type Basic halogen
Mount location in ground
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main G4 bi-pin
Socket Type socket
Socket type material ceramic
Style Utilitarian/Commodity
UPC 785247523917
Warranty Length 1 year warranty

Dimensions

Depth 3.5 in
Gross Weight with Packaging 2 lb
Height 6.125 in
Height Alt 13.9375 in
Note Weight of fixture exceeds NEC limits No
Weight 2 lb
Width 5.5625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 12 V

Conductor Related

Wire Length 36 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads