text.skipToContent text.skipToNavigation

Pedestal Mount for Outdoor Lanterns

by Progress Lighting 

Collection Name:  Pedestal Mounts

Catalog ID: P8726-31

Black cast aluminum for mounting post lanterns on pedestals or walls.

  • Black finish.
  • Pedestal or on top of wall mount.
  • Accepts any single lantern which fits 3" post.
  • #12 mounting screws provided.

$67.76 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Coating powdercoat
Color Black
Color Generic black
Construction Material - Main cast aluminum
Dusk to Dawn No
Finish Name Textured Black
Finish Type powder coat paint
Lamp Included No
Lamp Type Basic accessories
Lifestyle Traditional
Mount location Post
Mounting for outlet box included No
New Products No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Style Utilitarian/Commodity
UPC 785247872619
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 0.7 lb
Height 3.25 in
Note Weight of fixture exceeds NEC limits No
Weight 0.7 lb
Width 7 in
Width Diameter Descriptor dia.

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 3

Resources/Downloads