PROG_P5478_60_PRODIMAGE
PROG_P5478_60_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_AcrylicGlobe_MB_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Acrylic Globe One-Light Post Lantern

$141.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5478-60

Collection name:

Acrylic Globe

Complete post lantern featuring a white shatter-resistant 10 inch acrylic twist-lock globe with a black fitter.

  • White shatter-resistant acrylic globe.
  • Fits 3" post (sold separately)
  • Rated for outdoor use.
  • Measures: 10 in x 10 in x 10.25 in
  • Uses one 100-watt max. medium base style bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Polycarbonate
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
White Shatter-Resistant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Traditional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
Yes
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
phenolic
Style
  • Modern
  • Transitional
UPC
785247547814
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 10.25 in
Gross Weight with Packaging
2.1 lb
Height
10.25 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.1 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
65

Resources

Instruction Sheet Number
023241