HUBBELL
PROG_P5474_108_PRODIMAGE
PROG_P5474_108_PRODIMAGE
PROG_Crawford_Oil_RubbedBronze_GeneralLit
PROG_Post_Graphic_info
+1
PROG_crawford_IMG_1650_detailshot

Crawford Collection Four-Light Post Lantern

$644.71 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5474-108

Collection name:

Crawford

Four-light cast post mount lantern with clear beveled glass.

  • Elevate your home's curb appeal with the Crawford Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • Ideal for new traditional and transitional exteriors
  • Clear beveled glass panels surrounds a sophisticated oil rubbed bronze frame with a detailed top
  • Hinged door for easy access to replace lamps.
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 12 in x 12 in x 28.375 in
  • Uses four candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5474-108

Category General

Outdoor

Coating

plated

Color

Bronze

Color Generic

Brown

Construction Material - Main

Die-Cast Aluminum

Construction Material -Secondary

Solid Brass

Construction Material -Secondary part

interior components

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Oil Rubbed Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Transitional
  • New Traditional

UPC

785247137589

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 28.375 in

Gross Weight with Packaging

18 lb

Height

28.375 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

18 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

12

Resources

Instruction Sheet Number

023950