text.skipToContent text.skipToNavigation

Derby Collection One-Light Post Lantern

by Progress Lighting 

Collection Name:  Derby

Catalog ID: P5479-84

One-light post lantern from the Derby collection boasts a combination of Espresso and textured black powder coated finishes. The seeded glass diffuser is encased in the cast aluminum black from with the Espresso finish on the roof.

  • Combination of Espresso and textured black finish.
  • Clear seeded glass diffuser.
  • Cast aluminum.

$233.97 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Coating powdercoat
Color Brown
Color Generic brown
Construction Material - Main cast aluminum
Dusk to Dawn No
Finish Name Espresso
Finish Type Powder Coat Paint
Glass Clear seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
Mount location Post
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard Yes
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Transitional
  • Craftsman
UPC 785247171248
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 6 lb
Height 13.375 in
Note Weight of fixture exceeds NEC limits No
Weight 6 lb
Width 8.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)