HUBBELL
PROG_P6429_20_PRODIMAGE
PROG_P6429_20_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_Edition_Antique_Bronze_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Edition Collection One-Light Post Lantern

$245.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6429-20

Collection name:

Edition

The one-light post lantern in the Edition collection features distinctive octagonal shape for classic styling. Clear water glass elements are accented by a Antique Bronze finish. Die-cast aluminum construction with a powder coat finish makes this a durable style for updating a home's curb appeal. Fits 3" post.

  • Elevate your home's curb appeal with the Edition Collection post lantern light ideal for a lawn, backyard, outdoor living space, or driveway
  • Ideal for new traditional and transitional exteriors
  • Classic styling with clear water glass octagonal panels in an antique bronze powder coated finish
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 9 in x 9 in x 21.875 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P6429-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Die-Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Water

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

New Traditional

UPC

785247196913

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 21.875 in

Gross Weight with Packaging

6.28 lb

Height

21.875 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.27 lb

Width

9 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93053144

Resources and downloads