text.skipToContent text.skipToNavigation

Hawthorne Collection Two-Light Post Lantern

by Progress Lighting 

Collection Name:  Hawthorne

Catalog ID: P5413-20

The Hawthorn outdoor lantern collection takes a modern approach to the popular Prairie design style. Two-light cast aluminum post in an Antique Bronze finish with amber seeded glass.

  • Takes a modern approach to the popular Prairie design style.
  • Antique Bronze finish.
  • Amber seeded glass.

$155.10 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main cast aluminum
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Glass Etched Umber seeded
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • Transitional
Mount location Post
Mounting for outlet box included No
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard Yes
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Transitional
  • Craftsman
UPC 785247201983
Warranty Length 1 year warranty

Dimensions

Height 17.25 in
Note Weight of fixture exceeds NEC limits No
Weight 4.62 lb
Width 7.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)