text.skipToContent text.skipToNavigation

Laine Collection Outdoor Post Lantern

by Progress Lighting 

Collection Name:  Laine

Catalog ID: P540022-129

Laine features a cylindrical frame accented with clear glass and metallic elements. Traditional Architectural Bronze profile is paired with vintage gold accents. One-light post lantern offers an industrial-inspired appeal.

  • Laine features a cylindrical frame accented with a clear glass diffuser
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Traditional Architectural Bronze profile is paired with vintage gold accents
  • Industrial-inspired design
  • Lantern uses one 100 watt max. medium base bulb, (sold separately)
  • Frame front or back door with post lanterns on either side to enhance curb appeal
  • Suitable for a variety of exteriors
  • Fit's on 3" post (order separately).

$105.00 USD

Product Details

General

Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Lamp Included No
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Style
  • Urban Industrial
  • Coastal
  • Transitional
  • Farmhouse
UPC 785247217274

Dimensions

Height 18.75 in
Weight 7.28 lb
Width 9.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed Location Wet Location Listed
JA8 No
Title 20 Yes

Logistics

Carton Quantity 1

Resources/Downloads