PROG_P6433_31_PRODIMAGE
PROG_P6433_31_PRODIMAGE
PROG_New_Haven_Textured_Black_GeneralLit
PROG_new haven_black_IMG_8102_detailshot
+1
PROG_new haven_black_IMG_8089_detailshot

New Haven Collection Three-Light Post Lantern

$271.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6433-31

Collection name:

New Haven

A Black finish complements clear beveled glass in the New Haven outdoor post lantern. Durable aluminum construction. Fits 3" post (order separately). Post, hanging and wall options are available.

  • Black finish.
  • Clear beveled glass.
  • Fits 3" post (order separately).

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Post
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Post
Mounting for outlet box included
No
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
New Traditional
UPC
785247208876
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11 in x 11 in x 23 in
Height
23 in
Length
11 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.72 lb
Width
11 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93066583

Resources and downloads