HUBBELL
PROG_P540093_020_hero_PRODIMAGE
PROG_P540093_020_hero_PRODIMAGE
PROG_Post_Graphic_info
PROG_P540093-020_alt_PRODIMAGE
+5
PROG_P540093-020-047_1_Detail_2_PRODIMAGE

Padgett Collection One-Light Transitional Antique Bronze Clear Seeded Glass Outdoor Post Light

$188.32 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540093-020

Collection name:

Padgett

Feature a clean, tapered form reminiscent of traditional coach lanterns with a traditional outdoor post light from the Padgett Collection. The angular finial coated in a handsome antique bronze finish adds a contemporary flair to the classic design. Clear seeded glass adds a touch of extra visual texture. Fits 3 in. post (sold separately).

  • The Padgett post light is the perfect light fixture choice for a lawn, driveway, sidewalk, or outdoor living space.
  • Ideal for transitional, traditional, and rustic style settings
  • Antique bronze finish adds contemporary flair to the classic coach lantern design
  • Light glows through the clear seeded glass that adds extra rustic aesthetic
  • Constructed from cast aluminum to ensure a long product lifespan
  • fits 3 in. post (sold separately)
  • Uses 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 8 in. width x 18.5 in height
  • Certifications: cCSAus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P540093-020

Color

Bronze

Color Generic

Brown

Construction Material - Main

Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Antique Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Post

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Traditional
  • Rustic

Light Distribution

Ambient

Mount location

Post top - fitter for 3" post or pedestal

Mounting for outlet box included

Post Mount

Mounting Type

Post Top - Fitter For 3" Post Or Pedestal

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263189

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 18.5 in

Height

18.5 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.4 lb

Width

8 in

Width Diameter Descriptor

sq.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93157070

Resources and downloads