HUBBELL
PROG_P540012_020t8_PRODIMAGE
PROG_P540012_020t8_PRODIMAGE
PROG_Post_Graphic_info
PROG_P540012_020c_PRODIMAGE
+1
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Squire_AB_GeneralLit

Squire Collection Three-Light Post Lantern

$203.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540012-020

Collection name:

Squire

Squire three light post lantern features a classic traditional profile with clean, modern metal fittings. The Antique Bronze finish is accented with contrasting Vintage Brass metallic elements, the cylindrical frame is comprised of a clear glass diffuser.

  • Profile features clean, modern metal fittings
  • Lantern is accented with contrasting metallic elements
  • A cylindrical frame is comprised of a clear glass diffuser
  • Antique Bronze finish with Vintage Brass accents.
  • Fits 3" post. (order separately.).

Product details

General

Can be mounted up or down

No

Catalog Number

P540012-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

socket

Style

  • New Traditional
  • Transitional
  • Farmhouse
  • Coastal

UPC

785247213320

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.875 in x 9.875 in x 22.625 in

Height

22.625 in

Length

9.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.15 lb

Width

9.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93076625