HUBBELL
PROG_P5483_31_PRODIMAGE
PROG_P5483_31_PRODIMAGE
PROG_Post_Graphic_info
PROG_Welbourne_Textured_Black_GeneralLit
PROG_Optional_Posts_PRODIMAGE

Welbourne Collection Three-Light Post Lantern

$399.96 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5483-31

Collection name:

Welbourne

The Welbourne collection features hexagonal framework and clear beveled glass panels. Cast aluminum construction with durable powder coat finish. Three-light post lantern.

  • Hexagonal framework.
  • Vine inspired scrolls.
  • Etched flat glass panels.

Product details

General

Can be mounted up or down

No

Catalog Number

P5483-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Die-Cast Aluminum

Construction Material -Secondary

Solid Brass

Construction Material -Secondary part

interior components

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

New Traditional

UPC

785247548323

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.625 in x 12.625 in x 25.875 in

Gross Weight with Packaging

10.5 lb

Height

25.875 in

Length

12.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

10.5 lb

Width

12.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

18

Resources

Instruction Sheet Number

93001932

Resources and downloads