HUBBELL
PROG_P560077_020_PRODIMAGE
PROG_P560077_020_PRODIMAGE
play
Barnett P560077-020
PROG_P560077-020_detail-montage
+5
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info

Barnett Collection Small Wall Lantern

$128.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560077-020

Collection name:

Barnett

Barnett lanterns deliver timeless appeal with a decidedly modern flair. Large clear panes of glass frame your choice of traditional or vintage style bulbs. A graphic-inspired overscaled loop features a contrasting brass-tone finish. One-Light Small Wall Lantern.

  • Barnett lanterns deliver timeless appeal with a decidedly modern flair
  • Features dramatic overscaled loop in a contrasting brass-tone finish
  • Antique Bronze finish
  • Large clear panes of glass frame your choice of traditional or vintage style bulbs
  • Wall lantern uses one 100-watt max. medium base bulbs (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Suitable for a variety of exteriors.

Product details

General

Can be mounted up or down

No

Catalog Number

P560077-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

UPC

785247218578

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.5 in x 6.875 in x 15.125 in

Height

15.125 in

Height to Center

7.25 in

Length

6.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.52 lb

Width

6.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93083998