HUBBELL
PROG_P5721-14_hero_PRODIMAGE
PROG_P5721-14_hero_PRODIMAGE
PROG_P5721-14_backplate_PRODIMAGE
PROG_PL_1596_E26_G30-clear_Dimmable_Lamp_Graphic
+4
PROG_P5721-14_detail1_PRODIMAGE

Brookside Collection 8" One-Light Vintage Small Wall Lantern

$244.75 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5721-14

Collection name:

Brookside

Get inspired with vintage undertones reminiscent of early 20th century train depots. The Brookside lantern has charm galore, with a warehouse-style shade and clean metal fittings. The lantern is solid copper that ages to a lovely natural patina finish. Brookside is ideal for indoor or outdoor use in coastal and rustic settings.

  • Add a touch of vintage style to your home's exterior with the Brookside lantern
  • Brookside's warehouse-style shade and metal fittings create charm in coastal, farmhouse, rustic and vintage electric settings
  • Measures 8.125 in x 9.875 in x 10 in
  • This indoor-outdoor lantern is solid copper that ages to a natural patina finish
  • The light features undertones reminiscent of early 20th century train depots
  • Its double arm attachment delivers stability along with added style
  • Uses (1) 60-watt medium base bulb or LED equivalent (sold separately). Dimmable when used with dimmable bulbs
  • Certifications: cCSAus Wet Location listed, fixture can be used in rooms and outdoors where water is present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P5721-14

Category General

Outdoor

Color

Brown

Color Generic

Brown

Construction Material - Main

Solid Copper

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Copper

Finish Type

Solid

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Vintage Electric

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Traditional/Classic

UPC

785247115730

Warranty Length

1-year Limited Warranty

Dimensions

Depth

9.875 in

Dimensions

8.125 in x 9.875 in x 10 in

Gross Weight with Packaging

3.5 lb

Height

10 in

Height to Center

5.75 in

Length

8.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.5 lb

Width

9.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

64

Resources

Instruction Sheet Number

022493