PROG_P5672_108_PRODIMAGE
PROG_P5672_108_PRODIMAGE
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
+1
PROG_crawford_IMG_1650_detailshot

Crawford Collection Three-Light Wall Lantern

$529.65 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5672-108

Collection name:

Crawford

Three-light wall lantern with clear beveled glass panels and scroll arm details.

  • Elevate your home's curb appeal with the Crawford Collection extra-large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for new traditional and transitional interiors or exteriors
  • Clear beveled glass panels surrounds a sophisticated oil rubbed bronze frame with a detailed top and scroll arms
  • Hinged door for easy access to replace lamps.
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 9.875 in x 12.5625 in x 28.875 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5672-108

Category General

Outdoor

Coating

hand painted

Color

Bronze

Color Generic

Brown

Construction Material - Main

Die-Cast Aluminum

Construction Material -Secondary

Solid Brass

Construction Material -Secondary part

interior components

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Oil Rubbed Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

plate

Mounting Type

Wall

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Transitional
  • New Traditional

UPC

785247137664

Warranty Length

1-year Limited Warranty

Dimensions

Depth

12.5625 in

Dimensions

9.875 in x 12.5625 in x 28.875 in

Gross Weight with Packaging

15.9 lb

Height

28.875 in

Height to Center

11.625 in

Length

9.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

15.9 lb

Width

12.5625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

8

Resources

Instruction Sheet Number

023949