PROG_P5671_108_PRODIMAGE
PROG_P5671_108_PRODIMAGE
PROG_Crawford_Oil_RubbedBronze_GeneralLit
PROG_crawford_IMG_1650_detailshot

Crawford Collection Two-Light Wall Lantern

$330.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5671-108

Collection name:

Crawford

Two-light wall lantern with clear beveled glass panels and scroll arm details.

  • Elevate your home's curb appeal with the Crawford Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for new traditional and transitional interiors or exteriors
  • Clear beveled glass panels surrounds a sophisticated oil rubbed bronze frame with a detailed top and scroll arms
  • Hinged door for easy access to replace lamps.
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 8.5 in x 11.125 in x 16.75 in
  • Uses two candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
hand painted
Color
Bronze
Color Generic
Brown
Construction Material - Main
Die-Cast Aluminum
Construction Material -Secondary
Solid Brass
Construction Material -Secondary part
interior components
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Oil Rubbed Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Transitional
  • New Traditional
UPC
785247137657
Warranty Length
1-year Limited Warranty

Dimensions

Depth
11.125 in
Dimensions
8.5 in x 11.125 in x 16.75 in
Gross Weight with Packaging
8.4 lb
Height
16.75 in
Height to Center
9.625 in
Length
8.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
8.4 lb
Width
11.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
22

Resources

Instruction Sheet Number
023947