PROG_P5622_20_PRODIMAGE
PROG_P5622_20_PRODIMAGE
PROG_District_GeneralLit
PROG_P5623_20_finish_PRODIMAGE
+2
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_District_AB_GeneralLit

District Collection One-Light Medium Wall Lantern

$70.40 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5622-20

Collection name:

District

The one-light medium outdoor wall lantern from the District Collection features metal shade that offers an industrial-inspired design. The versatile vintage form can be used in indoor and outdoor applications. Antique Bronze finish.

  • Elevate your home's curb appeal with the District Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for farmhouse, craftsman, vintage and modern interiors or exteriors
  • Features a metal shade and arm that offers an industrial-inspired design finished in antique bronze
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 8 in x 10.25 in x 8.25 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Urban Industrial
  • Transitional
  • Farmhouse
UPC
785247197392
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10.25 in
Dimensions
8 in x 10.25 in x 8.25 in
Gross Weight with Packaging
1.17 lb
Height
8.25 in
Height to Center
4.125 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
2 lb
Width
10.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
96

Resources

Instruction Sheet Number
93062785