HUBBELL
PROG_P5613_20_PRODIMAGE
PROG_P5613_20_PRODIMAGE
PROG_endicott_IMG_8912_detailshot
PROG_Endicott_Antique_Bronze_GeneralLit
+2
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info

Endicott Collection Extra Large Wall Lantern

$269.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5613-20

Collection name:

Endicott

One-light x-large wall lantern with a Craftsman-inspired modern silhouette, Endicott offers visual interest when both lit and unlit. The elongated frame is elegantly finished with linen glass diffuser.

  • Elevate your home's curb appeal with the Endicott Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Square frame in antique bronze elegantly finished with an umber linen glass diffuser.
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 8.875 in x 11 in x 18 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5613-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Etched Umber Linen (Yl)

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • Coastal
  • Farmhouse

UPC

785247197880

Warranty Length

1-year Limited Warranty

Dimensions

Depth

11 in

Dimensions

8.875 in x 11 in x 18 in

Gross Weight with Packaging

8.16 lb

Height

18 in

Height to Center

4.5 in

Length

8.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

10.58 lb

Width

11 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93065172