HUBBELL
PROG_P6060_31_PRODIMAGE
PROG_P6060_31_PRODIMAGE
PROG_essential_IMG_2005_detailshot
PROG_essential glass_IMG_2008_detailshot

Essential Collection One-Light Medium Wall Lantern

$97.90 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6060-31

Collection name:

Essential

Outdoor one-light medium wall lantern with a white linen glass shade in a Black finish.

  • Elevate your home's curb appeal with the Essential Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Powder coated finish in black complements the etched white linen glass
  • Wet location listed for use indoors or outdoors.
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 8 in x 8.875 in x 11.125 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P6060-31

Category General

Outdoor

Coating

powdercoat

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

White Linen

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • New Traditional
  • Craftsman

UPC

785247186419

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.875 in

Dimensions

8 in x 8.875 in x 11.125 in

Gross Weight with Packaging

3.52 lb

Height

11.125 in

Height to Center

2.1875 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.33 lb

Width

8.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

55

Resources

Instruction Sheet Number

93055722