HUBBELL
PROG_P6064_31_PRODIMAGE
PROG_P6064_31_PRODIMAGE
PROG_Format_Textured_Black_GeneralLit

Format Collection One-Light Large Wall Lantern

$245.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6064-31

Collection name:

Format

Inspired by the modern mission movement, the Format collection is comprised of an oval form factor with grid overlay. Etched glass shades and a Black finish complete the one-light large wall lantern. Design flexibly- can be used outdoors or in unexpected applications within interior settings.

  • Elevate your home's curb appeal with the Format Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Oval form factor of etched white glass with a grid overlay in a black finish
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 6.125 in x 7.5 in x 16.125 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P6064-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Etched

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Modern
  • Transitional
  • Craftsman

UPC

785247184330

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7.5 in

Dimensions

6.125 in x 7.5 in x 16.125 in

Gross Weight with Packaging

4.63 lb

Height

16.125 in

Height to Center

4.625 in

Length

6.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.63 lb

Width

7.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

48

Resources

Instruction Sheet Number

93052488