text.skipToContent text.skipToNavigation

Hard-Nox Collection One-Light Wall Lantern

by Progress Lighting 

Collection Name:  Hard-Nox

Catalog ID: P5695-16

Impact resistant fixture. Wall mounted only. Has polycarbonate diffuser and porcelain medium base socket. UL listed for wet locations.

  • Satin Aluminum finish.
  • Impact resistant.
  • White polycarbonate cylindrical diffuser.

$12.00 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Gray
Color Generic Grey
Construction Material - Main Cast Aluminum
Fan - Dual mount No
Finish Name Satin Aluminum
Finish Type Satin Aluminum
Glass White
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Transitional
UPC 785247569502
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.875 in
Gross Weight with Packaging 1.8 lb
Height 6.0625 in
Height to Center 3.25 in
Note Weight of fixture exceeds NEC limits No
Weight 1.8 lb
Width 4.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads