HUBBELL
PROG_P5665_31_PRODIMAGE
PROG_P5665_31_PRODIMAGE
PROG_Hawthorne_Textured_Black_GeneralLit
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
+1
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info

Hawthorne Collection One-Light Large Wall Lantern

$240.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5665-31

Collection name:

Hawthorne

The Hawthorn outdoor lantern collection takes a modern approach to the popular Prairie design style. One-light large cast aluminum lantern in a Black finish with etched seeded glass.

  • Elevate your home's curb appeal with the Hawthorne Collection extra-large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Elongated etched seeded glass surrounded by a crisp modern black finish
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 7.5 in x 10.75 in x 16 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5665-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Etched Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Transitional

UPC

785247202089

Warranty Length

1-year Limited Warranty

Dimensions

Depth

10.75 in

Dimensions

7.5 in x 10.75 in x 16 in

Height

16 in

Height to Center

4.125 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

6 lb

Width

10.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93068157