HUBBELL
PROG_P5999_31_PRODIMAGE
PROG_P5999_31_PRODIMAGE
PROG_Mac bottom grill_detailshot
Discontinued
Clearance

Mac Collection One-Light Large Lantern

$119.00 USD
$339.68 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5999-31

Collection name:

Mac

Classic arts and crafts inspired profile. Cast aluminum construction with clear water glass and decorative bottom detail. Textured black powder coated finish. One-light large wall lantern.

  • Elevate your home's curb appeal with the Mac Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Classic arts and crafts inspired profile surrounds clear water glass and finished in a textured black powder coated finish.
  • Constructed from cast aluminum with durable powder coat finish ensure a long product lifespan
  • Measures: 11 in x 12.375 in x 16.5 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5999-31

Category General

Outdoor

Coating

powdercoat

Color

Black

Color Generic

Black

Construction Material - Main

Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Water Patterned

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Transitional
  • Rustic

UPC

785247170296

Warranty Length

1-year Limited Warranty

Dimensions

Depth

12.375 in

Dimensions

11 in x 12.375 in x 16.5 in

Gross Weight with Packaging

22 lb

Height

16.5 in

Height to Center

7.375 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

22 lb

Width

12.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

93042833