HUBBELL
PROG_P5815-31_hero_PRODIMAGE
PROG_P5815-31_hero_PRODIMAGE
PROG_P5815-31_angle_PRODIMAGE
PROG_P5815-31-Detail_001_PRODIMAGE
+3
PROG_P5815-31_straight_PRODIMAGE

Mansard Collection One-Light Outdoor Wall Lantern

$57.97 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5815-31

Collection name:

Mansard

Classic style wall lantern with ribbed mansard roof and tail. Beveled clear acrylic panels. Polypropylene construction. Black finish.

  • This outdoor wall lantern offers low maintenance for years of enjoyment.
  • Ideal for new traditional exteriors including front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ribbed mansard roof style with clear beveled acrylic panels in a classic black finish
  • Polypropylene construction to ensure a long product lifespan.
  • Measures: 8 in x 8.25 in x 17 in
  • Uses one medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5815-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Polypropylene

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

phenolic

Style

New Traditional

UPC

785247581504

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.25 in

Dimensions

8 in x 8.25 in x 17 in

Gross Weight with Packaging

2 lb

Height

17 in

Height to Center

10.625 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

2 lb

Width

8.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

72

Resources

Instruction Sheet Number

022746