HUBBELL
PROG_P5645_30_PRODIMAGE
PROG_P5645_30_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info

Newport Collection Non-Metallic One-Light Wall Lantern

$143.44 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5645-30

Collection name:

Newport

Single-light plastic outdoor wall lantern with clear prismatic acrylic diffuser and a White finish.

  • White finish.
  • Clear prismatic acrylic diffuser.
  • Companion fixtures available.

Product details

General

Can be mounted up or down

No

Catalog Number

P5645-30

Category General

Outdoor

Color

White

Color Generic

White

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Outdoor Wall

Glass

Clear Prismatic

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Transitional
  • Coastal

UPC

785247564514

Warranty Length

1-year Limited Warranty

Dimensions

Depth

11 in

Dimensions

10 in x 11 in x 12.875 in

Gross Weight with Packaging

2 lb

Height

12.875 in

Height to Center

5.5 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

2 lb

Width

11 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

110

Resources

Instruction Sheet Number

93026012