HUBBELL
PROG_P5813-30_hero_PRODIMAGE
PROG_P5813-30_hero_PRODIMAGE
PROG_P5813-30_straight_PRODIMAGE
PROG_P5813-30-Detail_003_PRODIMAGE
+5
PROG_P5813-30-Detail_001_PRODIMAGE

Non-Metallic Incandescent One-Light Outdoor Wall Lantern

$29.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5813-30

Collection name:

Polycarbonate Outdoor

A white polycarbonate wall bracket featuring a white 6 inch acrylic globe. Adds modern flair to an outdoor space.

  • White finish.
  • Acrylic globe.
  • Modern outdoor look.

Product details

General

Can be mounted up or down

No

Catalog Number

P5813-30

Category General

Outdoor

Color

White

Color Generic

White

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Outdoor Wall

Glass

White

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Transitional

UPC

785247581313

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.5 in

Dimensions

6 in x 6.5 in x 7.75 in

Gross Weight with Packaging

1 lb

Height

7.75 in

Height to Center

2.5 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

6.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

180

Resources

Instruction Sheet Number

023181