text.skipToContent text.skipToNavigation

Non-Metallic One-Light 6" Outdoor Wall Lantern

by Progress Lighting 

Collection Name:  Non-Metallic

Catalog ID: P5816-30WB

One-light 6" polycarbonate lantern with round white acrylic diffuser. 18w energy efficient CFL GU24 Bulb included. White backplate.

  • White finish.
  • White acrylic globe.
  • Meets California Title 24.

$58.85 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic white
Construction Material - Main polycarbonate
Fan - Dual mount No
Finish Name White
Finish Type White
Glass White
Lamp Included Yes
Lamp Type GU-24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main GU24
Socket Type socket
Socket type material plastic
Style New Traditional
UPC 785247171903
Warranty Length 1 year warranty

Dimensions

Depth 6.5 in
Gross Weight with Packaging 1.5 lb
Height 7.125 in
Height to Center 2.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.5 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 18 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads