HUBBELL
PROG_P5763_86_PRODIMAGE
PROG_P5763_86_PRODIMAGE
PROG_prairie_IMG_1429_detailshot
PROG_prairie_IMG_1439_detailshot
Discontinued
Clearance

Prairie Collection One-Light Medium Wall Lantern

$81.00 USD
$207.90 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5763-86

Collection name:

Prairie

Unique cantilevered arms, distinctive roof and wire frames surround clear seeded glass. Aluminum and Brass construction. One-light medium wall lantern. Burnished Chestnut finish.

  • Burnished Chestnut finish.
  • Unique cantilevered arms.
  • Clear seeded glass.

Product details

General

Can be mounted up or down

No

Catalog Number

P5763-86

Category General

Outdoor

Color

Brown

Color Generic

Brown

Construction Material - Main

Aluminum

Construction Material -Secondary

Brass

Construction Material -Secondary part

construction

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Burnished Chestnut

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Transitional

UPC

785247120093

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.5 in

Dimensions

6.375 in x 8.5 in x 9.125 in

Gross Weight with Packaging

4.6 lb

Height

9.125 in

Height to Center

5.25 in

Length

6.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.6 lb

Width

8.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

64

Resources

Instruction Sheet Number

022589