HUBBELL
PROG_P6054_20_PRODIMAGE
PROG_P6054_20_PRODIMAGE

Residence Collection One-Light Large Wall Lantern

$242.88 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6054-20

Collection name:

Residence

Outdoor one-light large wall lantern with geometric details, umber textured art glass, and an Antique Bronze finish.

  • Antique bronze finish.
  • Umber textured art glass panels.
  • Geometric details.

Product details

General

Can be mounted up or down

No

Catalog Number

P6054-20

Category General

Outdoor

Coating

powdercoat

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Umber Textured Art

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Transitional

Mount location

Wall

Mounting for outlet box included

swivel strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • Craftsman

UPC

785247187164

Warranty Length

1-year Limited Warranty

Dimensions

Depth

11.125 in

Dimensions

10 in x 11.125 in x 15.3125 in

Gross Weight with Packaging

10.2 lb

Height

15.3125 in

Height to Center

3.25 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.8 lb

Width

11.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

27

Resources

Instruction Sheet Number

93058129