PROG_P560159_020_hero_PRODIMAGE
PROG_P560159_020_hero_PRODIMAGE
PROG_P560159_020_angle_PRODIMAGE
PROG_P560159_020_detail1_PRODIMAGE
+3
PROG_P560159_020_glass_PRODIMAGE
Discontinued
Clearance

Trellis Collection Antique Bronze One-Light Small Wall Lantern

$50.70 USD
$115.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560159-020

Collection name:

Trellis

Create a home that is undeniably beautiful with the intricate craftsmanship of this-nature-inspired wall lantern. Beautiful white art glass panels serve as a backdrop to carefully crafted pine tree silhouettes. The panels are housed in a handsome antique bronze frame that will capture the gazes and hearts of both family members and guests.

  • Beautiful white art glass panels serve as a backdrop to carefully crafted pine tree silhouettes.
  • The panels are housed in a handsome antique bronze frame that will capture the gazes and hearts of both family members and guests.
  • Create a home that is undeniably beautiful with the intricate craftsmanship of this-nature-inspired wall lantern.
  • Ideal for any bedroom, foyer, entryway, porch, or patio.
  • Perfect for rustic or Craftsman settings.
  • Measures 6-1/2-inch width by 10-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
White Art
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Rustic
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Small
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
UPC
785247241262
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6.5 in x 5.5 in x 10 in
Height
10 in
Height to Center
4.75 in
Length
6.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.09 lb
Width
5.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
112

Resources

Instruction Sheet Number
93103651