text.skipToContent text.skipToNavigation

Valera Collection LED Two-Light LED Wall Lantern

By Progress Lighting 

Collection Name:  Valera LED

Catalog ID: P5806-12930K9

By Progress Lighting
$241.01 USD
Collection Name:  Valera LED
Catalog ID:  P5806-12930K9
Clean lines are up front and center for these modern LED outdoor sconces. Valera features a die-cast aluminum frame and matte white, acrylic diffuser. Energy efficient LED source offers 3000K color temperature and 90+CRI output. Title 24 compliant. Two-light 9w LED wall lantern in an Architectural Bronze finish.
  • Modern LED outdoor sconce.
  • Clean lines are central to design.
  • Features a die-cast aluminum frame and matte white, acrylic diffuser.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.
  • Wall mount - vertical only.
Add to List

Buy from a Partner

More Options

Where to Buy