PROG_P5806_0930K9_PRODIMAGE
PROG_P5806_0930K9_PRODIMAGE
PROG_P5800-0930K9-Detail_001_PRODIMAGE
PROG_P5800-0930K9-Detail_002_PRODIMAGE
+4
PROG_P5800-0930K9-Detail_003_PRODIMAGE

Valera Collection LED Two-Light LED Wall Lantern

$257.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5806-0930K9

Collection name:

Valera LED

Clean lines are up front and center for these modern LED outdoor sconces. Valera features a die-cast aluminum frame and matte white, acrylic diffuser. Energy efficient LED source offers 3000K color temperature and 90+CRI output. Title 24 compliant. Two-light 9w LED wall lantern in a Brushed Nickel finish.

  • Modern LED outdoor sconce.
  • Clean lines are central to design.
  • Features a die-cast aluminum frame and matte white, acrylic diffuser.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.
  • Wall mount - vertical only.

Product details

General

Can be mounted up or down
No
Category General
LED
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Outdoor Wall
Glass
Matte White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Source
LED
LM-79 Lumens
640 lm
LM-79 Lumens per Watt
41 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
UPC
785247201860
Warranty Length
5-year Limited Warranty

Dimensions

Depth
4 in
Dimensions
5.625 in x 4 in x 16 in
Height
16 in
Height to Center
8 in
Length
5.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.64 lb
Width
4 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
41 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
120

Resources

Instruction Sheet Number
93068676

Resources and downloads