HUBBELL
PROG_P5806_12930K9_PRODIMAGE
PROG_P5806_12930K9_PRODIMAGE
PROG_Valera_LED_Architectural_Bronze_GeneralLit
PROG_LED_CRI_ColorTemp_Info-Graphic
+1
PROG_Integrated_LED_info-Graphic

Valera Collection LED Two-Light LED Wall Lantern

$257.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5806-12930K9

Collection name:

Valera LED

Clean lines are up front and center for these modern LED outdoor sconces. Valera features a die-cast aluminum frame and matte white, acrylic diffuser. Energy efficient LED source offers 3000K color temperature and 90+CRI output. Title 24 compliant. Two-light 9w LED wall lantern in an Architectural Bronze finish.

  • Modern LED outdoor sconce.
  • Clean lines are central to design.
  • Features a die-cast aluminum frame and matte white, acrylic diffuser.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.
  • Wall mount - vertical only.

Product details

General

Can be mounted up or down

No

Catalog Number

P5806-12930K9

Category General

LED

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Architectural Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Matte White

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

640 lm

LM-79 Lumens per Watt

41 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

Module

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

UPC

785247201877

Warranty Length

5-year Limited Warranty

Dimensions

Depth

4 in

Dimensions

5.625 in x 4 in x 16 in

Height

16 in

Height to Center

8 in

Length

5.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.64 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

41 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources

Instruction Sheet Number

93068676