PROG_P5681_31_PRODIMAGE
PROG_P5681_31_PRODIMAGE
PROG_Welbourne_Textured_Black_GeneralLit

Welbourne One-Light Small Wall Lantern

$135.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5681-31

Collection name:

Welbourne

The Welbourne collection features hexagonal framework with vine inspired scrolls and clear beveled glass panels. Cast aluminum construction with durable powder coat finish. One-light 6-1/2 in bottom mount outdoor wall lantern in a Black finish.

  • Hexagonal framework.
  • Vine inspired scrolls.
  • Etched flat glass panels.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
New Traditional
UPC
785247568116
Warranty Length
1-year Limited Warranty

Dimensions

Depth
9.6875 in
Dimensions
6.5 in x 9.6875 in x 16.625 in
Gross Weight with Packaging
4.8 lb
Height
16.625 in
Height to Center
13.25 in
Length
6.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.8 lb
Width
9.6875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
54

Resources

Instruction Sheet Number
022135

Resources and downloads